################################################################################
# Automatically-generated file. Do not edit!
################################################################################

SHELL = cmd.exe

ORDERED_OBJS += \
$(GEN_CMDS__FLAG) \
"./main.obj" \
"./irReceiver.obj" \
"./ioexpander.obj" \
"./IR_Test.obj" \
-l"libc.a" \
-l"CMN_000_Lib.lib" \
"../linker.cmd" \

-include ../makefile.init

RM := DEL /F
RMDIR := RMDIR /S/Q

# All of the sources participating in the build are defined here
-include sources.mk
-include subdir.mk
-include objects.mk

ifneq ($(MAKECMDGOALS),clean)
ifneq ($(strip $(S62_DEPS)),)
-include $(S62_DEPS)
endif
ifneq ($(strip $(ASM_DEPS)),)
-include $(ASM_DEPS)
endif
ifneq ($(strip $(C55_DEPS)),)
-include $(C55_DEPS)
endif
ifneq ($(strip $(S_UPPER_DEPS)),)
-include $(S_UPPER_DEPS)
endif
ifneq ($(strip $(C++_DEPS)),)
-include $(C++_DEPS)
endif
ifneq ($(strip $(CC_DEPS)),)
-include $(CC_DEPS)
endif
ifneq ($(strip $(C64_DEPS)),)
-include $(C64_DEPS)
endif
ifneq ($(strip $(CPP_DEPS)),)
-include $(CPP_DEPS)
endif
ifneq ($(strip $(S64_DEPS)),)
-include $(S64_DEPS)
endif
ifneq ($(strip $(CXX_DEPS)),)
-include $(CXX_DEPS)
endif
ifneq ($(strip $(C67_DEPS)),)
-include $(C67_DEPS)
endif
ifneq ($(strip $(S67_DEPS)),)
-include $(S67_DEPS)
endif
ifneq ($(strip $(S43_DEPS)),)
-include $(S43_DEPS)
endif
ifneq ($(strip $(C62_DEPS)),)
-include $(C62_DEPS)
endif
ifneq ($(strip $(C43_DEPS)),)
-include $(C43_DEPS)
endif
ifneq ($(strip $(C??_DEPS)),)
-include $(C??_DEPS)
endif
ifneq ($(strip $(ASM_UPPER_DEPS)),)
-include $(ASM_UPPER_DEPS)
endif
ifneq ($(strip $(OPT_DEPS)),)
-include $(OPT_DEPS)
endif
ifneq ($(strip $(S??_DEPS)),)
-include $(S??_DEPS)
endif
ifneq ($(strip $(S55_DEPS)),)
-include $(S55_DEPS)
endif
ifneq ($(strip $(C_DEPS)),)
-include $(C_DEPS)
endif
ifneq ($(strip $(SA_DEPS)),)
-include $(SA_DEPS)
endif
ifneq ($(strip $(C_UPPER_DEPS)),)
-include $(C_UPPER_DEPS)
endif
endif

-include ../makefile.defs

# Add inputs and outputs from these tool invocations to the build variables 

# All Target
all: BB_015_IRRemote_Test.out

# Tool invocations
BB_015_IRRemote_Test.out: $(OBJS) $(CMD_SRCS) $(GEN_CMDS)
	@echo 'Building target: $@'
	@echo 'Invoking: TMS470 Linker'
	"C:/Program Files/Texas Instruments/ccsv5/tools/compiler/tms470/bin/cl470" -mv7A8 -g --diag_warning=225 -me --enum_type=packed --code_state=32 -z -m"BB_015_IRRemote_Test.map" --warn_sections -i"C:/Program Files/Texas Instruments/ccsv5/tools/compiler/tms470/lib" -i"E:/DM814X_CCSv5/Release_4.A_PG2.1_DM814x/Release_4.A_PG2.1_baseboard/Base_Board/IRRemote/../../common/ccs/Debug" -i"C:/Program Files/Texas Instruments/ccsv5/tools/compiler/tms470/include" --reread_libs --rom_model -o "BB_015_IRRemote_Test.out" $(ORDERED_OBJS)
	@echo 'Finished building target: $@'
	@echo ' '

# Other Targets
clean:
	-$(RM) $(TMS470_EXECUTABLE_OUTPUTS__QUOTED) "BB_015_IRRemote_Test.out"
	-$(RM) "IR_Test.pp" "ioexpander.pp" "irReceiver.pp" "main.pp" 
	-$(RM) "IR_Test.obj" "ioexpander.obj" "irReceiver.obj" "main.obj" 
	-@echo 'Finished clean'
	-@echo ' '

.PHONY: all clean dependents
.SECONDARY:

-include ../makefile.targets